Skip to main content
OCTAL REGISTR TRANSCEIVER

Package Information

Lead Count (#) 28
Pkg. Type LCC
Pkg. Code LC28
Pitch (mm) 1.27
Pkg. Dimensions (mm) 11.4 x 11.43 x 1.78

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type LCC
Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 11.4
MOQ 210
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 130.3
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 11.4 x 11.43 x 1.78
Qty. per Carrier (#) 42
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -55 to 125°C
Thickness (mm) 1.78
Width (mm) 11.43

Description

This product is obsolete.