Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Triple PLL Field Prog. Spread Spectrum Clock Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)96
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesProgrammable Clock, Spread Spectrum, Reference Output
Core Voltage (V)3.3
Family NameVersaClock
Input Freq (MHz)3 - 166
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)5
MOQ2592
Output Banks (#)1
Output Freq Range (MHz)0.314 - 200
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)4
Package Area (mm²)22
Period Jitter Typ P-P (ps)200
Phase Jitter Typ RMS (fs)50000
Phase Jitter Typ RMS (ps)50
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryVersaClock, Programmable Clocks
Prog. ClockYes
Prog. InterfaceOTP
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Thickness (mm)1
Width (mm)4.4

Description

The 280 field programmable spread spectrum clock synthesizer generates up to four high-quality, high-frequency clock outputs including multiple reference clocks from a low-frequency crystal input. It is designed to replace crystals, crystal oscillators and stand alone spread spectrum devices in most electronic systems. Using IDT's VersaClockTM software to configure PLLs and outputs, the 280 contains a One-Time Programmable (OTP) ROM for field programmability. Programming features include input/output frequencies, spread spectrum amount and eight selectable configuration registers. Using Phase-Locked Loop (PLL) techniques, the device runs from a standard fundamental mode, inexpensive crystal, or clock. It can replace multiple crystals and oscillators, saving board space and cost. The 280 is also available in factory programmed custom versions for high-volume applications.