Features
- Packaged as 16-pin TSSOP – Pb-free, RoHS compliant
- Eight addressable registers
- Replaces multiple crystals and oscillators
- Output frequencies up to 200 MHz at 3.3 V
- Configurable Spread Spectrum Modulation
- Input crystal frequency of 5 to 27 MHz
- Input clock frequency of 3 to 166 MHz
- Up to four reference outputs
- Operating voltages of 3.3 V
- Controllable output drive levels
- Advanced, low-power CMOS process
Description
The 280 field programmable spread spectrum clock synthesizer generates up to four high-quality, high-frequency clock outputs including multiple reference clocks from a low-frequency crystal input. It is designed to replace crystals, crystal oscillators and stand alone spread spectrum devices in most electronic systems. Using IDT's VersaClockTM software to configure PLLs and outputs, the 280 contains a One-Time Programmable (OTP) ROM for field programmability. Programming features include input/output frequencies, spread spectrum amount and eight selectable configuration registers. Using Phase-Locked Loop (PLL) techniques, the device runs from a standard fundamental mode, inexpensive crystal, or clock. It can replace multiple crystals and oscillators, saving board space and cost. The 280 is also available in factory programmed custom versions for high-volume applications.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 280PGILF | Obsolete | N/A | Out of Stock | TSSOP | 16# | Tube | 1 | 0 | 96# | Yes | e3 Sn | -40 to 85°C |
| 280PGILFT | Obsolete | N/A | Out of Stock | TSSOP | 16# | Reel | 1 | 2500# | 0 | Yes | e3 Sn | -40 to 85°C |
| 280PGLF | Obsolete | N/A | In Stock | TSSOP | 16# | Tube | 1 | 0 | 96# | Yes | e3 Sn | 0 to 70°C |
| 280PGLFT | Obsolete | N/A | Out of Stock | TSSOP | 16# | Reel | 1 | 2500# | 0 | Yes | e3 Sn | 0 to 70°C |
Filters
Applied Filters
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- End Of Life NoticePDF 1.07 MB Mar 31, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 115 KB 7WDXRDKU4E7E-5-57294 May 07, 2014
- Application NotePDF 133 KB 7WDXRDKU4E7E-5-57291 May 06, 2014
- Application NotePDF 120 KB 7WDXRDKU4E7E-5-57289 May 06, 2014
- Application NotePDF 160 KB 7WDXRDKU4E7E-5-57287 May 06, 2014
Recommended Documents (1)
Datasheets (1)
Manuals & Guides (1)
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
Application Notes & White Papers (21)
- End Of Life NoticePDF 1.07 MB Mar 31, 2023
- End Of Life NoticePDF 218 KB 7WDXRDKU4E7E-5-62868 Apr 26, 2018
- Product Change NoticePDF 611 KB 7WDXRDKU4E7E-5-60321 Apr 14, 2016
- Product Change NoticePDF 611 KB 7WDXRDKU4E7E-5-59927 Feb 15, 2016
- Product Change NoticePDF 596 KB 7WDXRDKU4E7E-5-59884 Jan 28, 2016View More
Product Notices (PCN, EOL, etc) (8)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Software
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Software
Software & Tools (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Unable to Flash 280KB HEX File on EK-RA8M1 – Fails with 'Failed to Erase Sectors' Error, Smaller size hex files Work Fine
I am facing an issue while flashing a hex file of around 280KB to my Renesas EK-RA8M1 board. When the file size was around 70KB, I was able to flash it without any problems. However, with the larger file, the flashing process fails, and I get the following error ...
Mar 28, 2025 -
Synergy™︎ MCU
Support Forum for Synergy Products
-
Enable to debug RA6M4 using E2 Lite
Hello I m trying to debug RA6M4 mcu using E2 Lite through SWD. but it showing error Break at address "0x4bda" with no debug information available, or outside of program code. i m enable to sove it.can anyone help me. This thread was automatically locked due to age.
Jun 22, 2022
Knowledge Base
-
Hi-Rel RS-422 Max Data Rate
... of 200ns or 5 Mbps data rate.The worst case rise time for the 3V devices is 14ns. This would imply a pulse width of 280ns or a data rate of 3.57 Mbps. Understand that the maximum rate at which data can be transmitted may depend on the design ...
Jul 11, 2025 -
RA Family: AES & ChaCha20 with RSIP-E50D
... ChaCha20-Poly1305 204813 204.813 us Software SetupComparison: Raw Encryption Algorithm CPU Cycles Run Time @1 GHz AES-256-CTR 38126 38.126 us ChaCha20 28018 28.018 us Comparison: Authenticated Encryption Algorithm CPU Cycles Run Time @1 GHz AES-256-GCM 133973 133.973 us ChaCha20-Poly1305 49201 46 ...
May 21, 2026 -
Impact on characteristics by the die thickness change
... is built into the front side of silicon, which is less than about 10 μm thick. Even if the overall die thickness is changed (eg. 280μm to 254μm) by the change of the back-grind, it does not affect or change the electrical characteristics of the LSI built into the ...
Feb 13, 2023