Skip to main content
Renesas Electronics Corporation

Features

  • Meets or exceeds PC133 registered DIMM Specification 1.1
  • Spread Spectrum Clock compatible
  • Distributes one clock input to one bank of ten outputs
  • Operating frequency 25MHz to 175MHz
  • External feedback input (FBIN) terminal is used to synchronize the outputs to the clock input
  • No external RC network required
  • Operates at 3.3V VCC
  • Plastic 24-pin 173mil TSSOP package
     

Description

The 2510C is a high-performance, low-skew, low-jitter clock driver. It uses a phase lock loop (PLL) technology to align, in both phase and frequency, the CLKIN signal with the CLKOUT signal. It is specifically designed for use with synchronous SDRAMs. The 2510C operates at 3.3V VCC and drives up to ten clock loads.

Parameters

AttributesValue
Pkg. CodePGG24
Length (mm)7.8
Width (mm)4.4
Temp. GradeC

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP7.8 x 4.4 x 1.0240.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Peak Reflow Temp (C)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
2510CGLFActiveAvailableIn StockTSSOP1ku | $1.2324#Tube1260C062#Yese3 Sn0 to 70°CTHAILANDTAIWAN
2510CGLFTActiveAvailableOut of StockTSSOP1ku | $1.2324#Reel1260C3000#0Yese3 Sn0 to 70°CTHAILANDTAIWAN
2510CGObsoleteN/AOut of StockTSSOP24#Tube1240C062#Noe00 to 70°C
2510CGTObsoleteN/AOut of StockTSSOP24#Reel1240C3000#0Noe00 to 70°C
2510CGT-CQ0ObsoleteN/AOut of StockTSSOP24#Reel1240C3000#0Noe00 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?