Skip to main content
Renesas Electronics Corporation

Description

2.5V Zero Delay Clock Buffer, Spread Spectrum Compatible

Parameters

AttributesValue
Temp. Range (°C)0 to 70°C
Product CategoryZero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC9.9 x 3.9 x 1.5161.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
23S09T-1DCGActiveAvailableIn StockSOIC1ku | $1.8816#Tube3048#Yese3 Sn0 to 70°CTAIWANTAIWAN, USA
23S09T-1DCG8ActiveN/AOut of StockSOIC1ku | $1.8816#Reel32500#0Yese3 Sn0 to 70°CTAIWANTAIWAN, USA
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?