Skip to main content
Renesas Electronics Corporation

Features

  • Clock outputs from 10 to 133 MHz
  • Zero input-output delay
  • Four low skew (<250 ps) outputs
  • Device-to-device skew <700 ps
  • Full CMOS outputs with 25 mA output drive capability at TTL levels
  • 5 V tolerant CLKIN
  • Tri-state mode for board-level testing
  • Advanced, low power, sub-micron CMOS process
  • Operating voltage of 3.3 V
  • Industrial temperature range available
  • Packaged in 8-pin SOIC

Description

The 2305 is a low phase noise, high-speed PLL based, low-skew zero delay buffer. Based on the Renesas proprietary low jitter Phase Locked Loop (PLL) techniques, the device provides four low skew outputs at speeds up to 133 MHz at 3.3 V. The outputs can be generated from the PLL (for zero delay), or directly from the input (for testing), and can be set to tri-state mode or to stop at a low level. The PLL feedback is on-chip and is obtained from the CLKOUT pad. The 2305 is available in two different versions. The 2305-1 is the base part. The 2305-1H is a high drive version with faster rise and fall times.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C, 0 to 70°C
Product CategoryZero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC4.9 x 3.9 x 1.581.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
2305-1DCGActiveAvailableIn StockSOIC1ku | $0.548#Tube1097#Yese3 Sn0 to 70°CTAIWANTAIWAN, USA
2305-1DCG8ActiveN/AIn StockSOIC1ku | $0.548#Reel13000#0Yese3 Sn0 to 70°CTAIWANTAIWAN, USA
2305-1DCGIActiveAvailableIn StockSOIC1ku | $0.838#Tube1097#Yese3 Sn-40 to 85°CTAIWANTAIWAN, USA
2305-1DCGI8ActiveN/AIn StockSOIC1ku | $0.838#Reel13000#0Yese3 Sn-40 to 85°CTAIWANTAIWAN, USA
2305-1PGGObsoleteN/AOut of StockTSSOP8#Tube1096#Yese3 Sn0 to 70°C
2305-1PGG8ObsoleteN/AOut of StockTSSOP8#Reel12500#0Yese3 Sn0 to 70°C

Support Communities

  1. about IDT2305

    I have a few questions about the document on page 6 of the IDT2305 data sheet, "For designs utilizing zero I/O Delay, all outputs including CLKOUT must be equally loaded. Even if the output is not used, it must have a capacitiveload equal to that on the other ...

    Dec 16, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?