Skip to main content
Renesas Electronics Corporation

Features

  • Packaged in 8-pin TSSOP (4.4 mm body)
  • Frequency range of 0 to 140 MHz
  • Less than 100 ps skew between outputs
  • Distribute one clock input to one bank of four outputs
  • Operating voltage of 3.3 V ±10%
  • Available in commercial and industrial temperature ranges

Description

The 2304NZ-1 is a high-performance, low skew, low jitter PCI/PCI-X clock driver. It is designed to distribute high-speed signals in PCI/PCI-X applications operating at speeds from 0 to 140 MHz. The 2304NZ-1 is characterized for operation from -40°C to +85°C for automotive and industrial applications.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
2304NZG-1LFObsoleteN/AIn StockTSSOP8#Tube1096#Yese3 Sn0 to 70°C
2304NZG-1LFTObsoleteN/AOut of StockTSSOP8#Reel12500#0Yese3 Sn0 to 70°C
2304NZGI-1LFObsoleteN/AOut of StockTSSOP8#Tube1096#Yese3 Sn-40 to 85°C
2304NZGI-1LFTObsoleteN/AOut of StockTSSOP8#Reel12500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?