Skip to main content
Renesas Electronics Corporation

Features

  • Pin and function compatible to Cypress W181-51
  • Packaged in 8-pin SOIC
  • Provides a spread spectrum output clock
  • Accepts a clock input and provides same frequency dithered output
  • Input frequency of 28 to 75 MHz for Clock input
  • Peak reduction by 7dB - 14dB typical on 3rd - 19th odd harmonics
  • Spread percentage selection for +/-0.625% and +/-1.875%
  • Operating voltage of 3.3 V and 5 V
  • Advanced, low-power CMOS process

Description

The 181-51 generates a low EMI output clock from a clock or crystal input. The device uses IDT's proprietary mix of analog and digital Phase-Locked Loop (PLL) technology to spread the frequency spectrum of the output, thereby reducing the frequency amplitude peaks by several dB. The 181-51 offers center spread selection of +/-0.625% and +/-1.875%. Refer to the MK1714-01/02 for the widest selection of input frequencies and multipliers. IDT offers a complete line of EMI reducing clock generators. Consult us when you need to remove crystals and oscillators from your board.

Applied Filters: