Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • Pin and function compatible to Cypress W180-01
  • Packaged in 8-pin SOIC
  • Provides a spread spectrum output clock
  • Accepts a clock input and provides same frequency dithered output
  • Input frequency of 8 to 28 MHz
  • Peak reduction by 7dB - 14dB typical on 3rd - 19th odd harmonics
  • Spread percentage selection for -1.25% and -3.75%
  • Operating voltage of 3.3 V and 5 V
  • Advanced, low-power CMOS process
  • Industrial temperature range available

Description

The 180-01 generates a low EMI output clock from a clock or crystal input. The device uses IDT's proprietary mix of analog and digital Phase Locked Loop (PLL) technology to spread the frequency spectrum of the output, thereby reducing the frequency amplitude peaks by several dB. The 180-01 offers down spread selection of -1.25% and -3.75%. Refer to the MK1714-01/02 for the widest selection of input frequencies and multipliers. IDT offers a complete line of EMI reducing clock generators. Consult us when you need to remove crystals and oscillators from your board.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
180M-01LFObsoleteN/AIn StockSOIC8#Tube1097#Yese3 Sn0 to 70°C
180M-01LFTObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn0 to 70°C
180MI-01LFObsoleteN/AOut of StockSOIC8#Tube1097#Yese3 Sn-40 to 85°C
180MI-01LFTObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn-40 to 85°C

Support Communities

  1. Regd. Jlink license

    Folks, Purchased a RZ/A1H development board. Received a segger j-link lite debugger along with. Tried flashing the QSPI flash in the development board. The flash was programmed successfully. When we tried another customized board having R7S721001 processor and external QSPI flash, the programming gets failed. Does the ...

    Mar 19, 2019
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?