Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Supports high resolution laser graphics. PLL/VCO frequency re-programmable through serial interface port to 400 MHz
  • allows less than ±1.5ns pixel clock resolution.
  • Laser pixel clock output is synchronized with conditioned beam detect input
  • Ideal for laser printer, copier and FAX pixel clock applications
  • On-chip PLL with internal loop filter
  • On-chip XTAL oscillator frequency reference
  • Resettable, programmable counter gives glitch-free clock alignment
  • Single 5 volt power supply
  • Low power CMOS technology
  • 16-pin 0.150" SOIC package (Pb free available)
  • User re-programmable clock frequency supports zoom and gray scale functions

Description

The 1574B is a very high performance monolithic phaselocked loop (PLL) frequency synthesizer designed for laser engine applications. Utilizing ICS's advanced CMOS mixedmode technology, the 1574B provides a low cost solution for high-end pixel clock generation for a variety of laser engine product applications. The pixel clock output (PCLK) frequency is derived from the main clock by a programmable resettable divider. Operating frequencies are fully programmable with direct control provided for reference divider, feedback divider and post-scaler.

Applied Filters: