Lead Count (#) | 32 |
Pkg. Type | SOJ |
Pkg. Code | PB32 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 20.9 x 10.2 x 2.2 |
Pb (Lead) Free | No |
ECCN (US) | 3A991 |
HTS (US) | 8542198073 |
Moisture Sensitivity Level (MSL) | 3 |
Pkg. Type | SOJ |
Lead Count (#) | 32 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Length (mm) | 20.9 |
MOQ | 23 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 213.2 |
Pb Free Category | e0 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 20.9 x 10.2 x 2.2 |
Qty. per Carrier (#) | 23 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | 0 to 70°C |
Thickness (mm) | 2.2 |
Width (mm) | 10.2 |