Skip to main content
Renesas Electronics Corporation
ECL I/O SRAM

Package Information

Pkg. Type:CDIP
Pkg. Code:CD22
Lead Count (#):22
Pkg. Dimensions (mm):27.0 x 7.62 x 2.9
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCDIP
Lead Count (#)22
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)27
MOQ17
Moisture Sensitivity Level (MSL)1
Package Area (mm²)205.7
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)27.0 x 7.62 x 2.9
Qty. per Carrier (#)17
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.9
Width (mm)7.62

Description

This product is obsolete.