Skip to main content
Renesas Electronics Corporation

Features

  • Integrated with 700V 5Ω MOSFET
  • Constant frequency PWM operation with current mode control
  • Burst mode operation at light load
  • Protections:
    • Short-circuit protection (SCP)
    • Overload protection (OLP)
    • Input undervoltage protection (VINUV)
    • VCC overvoltage protection (VCCOV)
    • Output open-loop protection (OLP)
    • Short-winding protection (SWP)
    • Over-temperature protection (OTP)

Description

The RAA223881, an off-line flyback regulator with an integrated 700V power MOSFET, provides a cost-effective solution for high-input voltage applications such as appliances, air conditioners, and general-purpose isolated power supplies with 15W output. The flyback regulator operates with a constant switching frequency of 65kHz and employs current mode control. At light loads, it operates in burst mode to reduce power consumption and uses secondary-side feedback to provide excellent output voltage regulation. The RAA223881 features an integrated high-voltage (HV) startup for a low system-component count. It also provides frequency dithering to simplify EMI filter design. The device comes in a 7 Ld PDIP package.

Parameters

AttributesValue
Topology CharacteristicFixed-Frequency Flyback
Control ModePeak Current Mode DCM/CCM
UVLO Rising (V)12
UVLO Falling (V)8
VBIAS (Max) (V)30
PWMs (#)1
Output Power Max (W)15
Switching Frequency (KHz)65 - 65
Controller / IntegratedIntegrated
Advanced FeaturesBuilt-in HV startup
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PDIP9.3 x 6.3 x 3.3072.5

Applications

  • Large appliances
  • Air conditioners
  • Industry equipment
  • Auxiliary power supply for TV, set-top box, or LCD/LED monitor

Applied Filters: