Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single 3.3V supply: 3.3V ± 0.3V
  • Access time: 10ns/12ns (max)
  • Completely static memory, no clock or timing strobe required
  • Equal access and cycle times
  • Directly TTL compatible, all inputs and outputs
  • Operating current: 145mA/130mA (max)
  • TTL standby current: 40mA (max)
  • CMOS standby current: 5mA (max): 0.8mA (max) (L-version): 0.5mA (max) (S-version)
  • Data retention current: 0.4mA (max) (L-version): 0.2mA (max) (S-version)
  • Data retention voltage: 2.0V (min) (L-version, S-version)
  • Center VCC and VSS type pinout

Description

The R1RW0416D is a 4Mbit high-speed static RAM organized 256-kword × 16-bit. It realizes high-speed access time by employing the CMOS process (6-transistor memory cell) and high-speed circuit design technology. It is most appropriate for applications that require high-speed, high-density memory, and a wide bit width configuration, such as cache and buffer memory in systems. Especially, the L version and S version are low-power consumption and are the best for the battery backup systems. The package prepares a 400-mil 44-pin SOJ and 400-mil 44-pin plastic TSOPII for high-density surface mounting.

Parameters

AttributesValue
Density (Kb)4096
Bus Width (bits)16
Core Voltage (V)3.3
Organization256K x 16
I/O Voltage (V)3.3
Access Time (ns)10, 12

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSOP(44)18 x 10 x 1.2440.8
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R1RW0416DSB-0PR#D1ActiveN/AOut of StockContactTSOP(2)1ku | $10.42Tray3MALAYSIA, TAIWANJAPAN
R1RW0416DSB-0PR#S1ActiveN/AOut of StockContactTSOP(2)1ku | $10.42Embossed Tape3MALAYSIA, TAIWANJAPAN
R1RW0416DSB-2LR#D1ActiveN/AIn StockContactTSOP(2)1ku | $10.95Tray3MALAYSIA, TAIWANJAPAN
R1RW0416DSB-2PR#D1ActiveAvailableIn StockContactTSOP(2)1ku | $10.42Tray3MALAYSIA, TAIWANJAPAN
R1RW0416DSB-2PR#S1ActiveN/AOut of StockContactTSOP(2)1ku | $10.42Embossed Tape3MALAYSIA, TAIWANJAPAN
R1RW0416DSB-2SR#D1ActiveN/AIn StockContactTSOP(2)1ku | $11.47Tray3MALAYSIA, TAIWANJAPAN
R1RW0416DGE-2LR#B0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
SOJTube2
R1RW0416DGE-2LR#B1Last Time BuyN/AIn StockContactSOJ1ku | $10.11Tube3TAIWANJAPAN
R1RW0416DGE-2PR#B0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
SOJTube2
R1RW0416DGE-2PR#B1Last Time BuyN/AIn StockContactSOJ1ku | $10.11Tube3TAIWANJAPAN
R1RW0416DSB-0PR#D0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSOP(2)Tray2
R1RW0416DSB-0PR#S0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSOP(2)Embossed Tape2
R1RW0416DSB-2LR#D0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSOP(2)Tray2
R1RW0416DSB-2PR#D0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
TSOP(2)Tray2
R1RW0416DSB-2PR#S0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSOP(2)Embossed Tape2
R1RW0416DSB-2SR#D0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSOP(2)Tray2