Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD 5962-12228
  • Low input offset voltage: ±110µV, maximum
  • Superb offset temperature coefficient: 1µV/°C, maximum
  • Input bias current: ±5nA, maximum
  • Input bias current TC: ±5pA/°C, maximum
  • Low current consumption: 440µA
  • Voltage noise: 8nV/√Hz
  • Wide supply range: 4.5V to 40V
  • Operating temperature range: -55°C to +125°C
  • Radiation environment
    • SEB LETTH (VS = ±20V): 73.9MeV•cm2/mg
    • Total dose, high dose rate: 300krad(Si)
    • Total dose, low dose rate: 100krad(Si)
      • Product capability established by initial characterization. The EH version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate.
    • SEL immune (Silicon-on-Insulator (SOI) process)

Description

The ISL70417SEH contains four very high precision amplifiers featuring the perfect combination of low noise vs. power consumption. Low offset voltage, low IBIAS current, and low temperature drift make them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of high precision, low noise, low power, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL70417SEH is offered in a 14 Ld hermetic ceramic flatpack package. The device is offered in an industry-standard pin configuration and operates across the extended temperature range from -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
AVOL (dB)129
Bandwidth (MHz)1.5
Channels (#)4
CMRR (dB)120
IOUT (mA)43
IS per Amp (mA)0.44
Noise VN (nV/√Hz)8
Offset Voltage (max)110µV
PSRR (db)120
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)0.5
Supply Voltage (min) (V)4.5 - 4.5
Supply Voltage (max) (V)40 - 40
Temp. Range (°C)-40 to +105°C, -55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)73.9
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP9.8 x 6.5 x 0.00141.3
DIE———

Applications

  • Precision instrumentation
  • Spectral analysis equipment
  • Active filter blocks
  • Thermocouples and RTD reference buffers
  • Data acquisition
  • Power supply control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL70417SEHF/PROTOActiveAvailableIn StockContactCFP14#TrayNot ApplicableExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL70417SEHVFActiveN/AIn StockContactCFP14#TrayNot Applicable5962F1222801VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL70417SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F1222801V9ANo100-55 to +125°C34371
ISL70417SEHX/SAMPLEActiveN/AOut of StockContactDIENo5-40 to +105°C34371

Renesas Boards & Kits