| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KBP |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 9.8 x 6.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.33.0001 |
| Pkg. Type | CFP |
| Lead Count (#) | 14 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| AVOL (dB) | 129 |
| Bandwidth (MHz) | 1.5 |
| CMRR (dB) | 120 |
| Channels (#) | 4 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| IBIAS (max) (nA) | 5 |
| IOUT (Max) (mA) | 43 |
| IOUT (mA) | 43 |
| IS per Amp (mA) | 0.44 |
| Length (mm) | 9.8 |
| Noise VN (nV/√Hz) | 8 |
| Offset Voltage (Max) (mV) | 0.11 |
| Offset Voltage (max) | 110µV |
| PROTO Availability? | Yes |
| PSRR (db) | 120 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 9.8 x 6.5 x 0.00 |
| Qualification Level | EM |
| Rail-to-Rail Input | No |
| Rail-to-Rail Input/Output | No |
| Rail-to-Rail Output | No |
| Rating | Space |
| SMD URL | 5962-12228 |
| Slew Rate (V/µs) | 0.5 |
| Supply Voltage (max) (V) | 40 - 40 |
| Supply Voltage (min) (V) | 4.5 - 4.5 |
| Supply Voltage Vs Range | 4.5-40 |
| TID HDR (krad(Si)) | 300 |
| TID LDR (krad(Si)) | 50 |
| VS (Max) (V) | 40 |
| VS (Min) (V) | 4.5 |
| Width (mm) | 6.5 |
The ISL70417SEH contains four very high precision amplifiers featuring the perfect combination of low noise vs. power consumption. Low offset voltage, low IBIAS current, and low temperature drift make them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of high precision, low noise, low power, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL70417SEH is offered in a 14 Ld hermetic ceramic flatpack package. The device is offered in an industry-standard pin configuration and operates across the extended temperature range from -55°C to +125°C.