Skip to main content
Renesas Electronics Corporation

Features

  • 20mApp receiver sensitivity for 10-12 BER at 10.3Gbps
  • Better than 3mApp overload
  • 60mW per channel power consumption with low power setting
  • Adjustable output swing size and pre-emphasis mode and signal detect threshold
  • Independent RSSI
  • Optimized for isolated and common cathode photo-detector arrays from multiple vendors
  • Control lines accessible on both sides of the chip
  • QSFP MSA compliance

Description

The HXR6104 transimpedance limiting amplifier array is a member of Renesas' family of optical receiver transmitter array (ORTA) products targeted at the parallel optical links market. Together with a PIN detector array or discrete detectors, high capacity, high availability optical links can be designed for telecom and datacom applications. The 3.3V SiGe device integrates the transimpedance pre-amplifier, the limiting post-amplifier, and a versatile CML output stage for four optical input channels.

Parameters

AttributesValue
FunctionLinear TIA
Data Rate Max (Gbps)16
Channels (#)4

Package Options

Pkg. Type
WAFER

Applied Filters: