Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports dual I/O, quad I/O, QPI, and XiP operations
  • Quad SPI enabled
  • SPI frequency up to 133MHz
  • Continuous read, wrap, and burst modes for XiP

Description

The AT25QL0321C is a 32Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It can be used for storing program memory that is copied from flash memory into the embedded or external RAM during system boot. It can be used for directly executing program code from flash memory (execute in place [XiP]).

Parameters

AttributesValue
Memory ClassStandard Flash
Memory Density32
Operating Voltage Range (V)1.65 - 1.95
Speed133 MHz
InterfaceQuad SPI, QPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.7
Read Current (mA)2
Key BenefitStandard features

Package Options

Part NumberStatusStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)
AT25QL0321C-MAUE-TActiveOut of Stock2x3 DFN1ku | $0.361<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3
AT25QL0321C-MBUE-TActiveOut of Stock3x4 DFN<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3
AT25QL0321C-MUE-TActiveOut of Stock5x6 DFN1ku | $0.459<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3
AT25QL0321C-SSUE-TActiveOut of StockSOICN1ku | $0.341<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3
AT25QL0321C-SUE-TActiveOut of StockSOICW1ku | $0.361<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3
AT25QL0321C-UDUE-TActiveIn StockWLCSP1ku | $0.339Tape & Reel1