Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 8MHz to 12MHz Clock Input Frequency
  • Compatible with NMOS 8254
  • Enhanced Version of NMOS 8253
  • Three Independent 16-Bit Counters
  • Six Programmable Counter Modes
  • Status Read Back Command
  • Binary or BCD Counting
  • Fully TTL Compatible
  • Single 5V Power Supply
  • Low Power
  • ICCSB 10µA
  • ICCOP 10mA at 8MHz
  • Operating Temperature Ranges
  • CX82C54 0°C to +70°C
  • IX82C54 -40°C to +85°C
  • MD82C54 -55°C to +125°C
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The Intersil 82C54 is a high performance CMOS Programmable Interval Timer manufactured using an advanced 2 micron CMOS process. The 82C54 has three independently programmable and functional 16-bit counters, each capable of handling clock input frequencies of up to 8MHz (82C54) or 10MHz (82C54-10) or 12MHz (82C54-12). The High-Speed and industry standard configuration of the 82C54 make it compatible with the Intersil 80C86, 80C88, and 80C286 CMOS microprocessors along with many other industry standard processors. Six programmable timer modes allow the 82C54 to be used as an event counter, elapsed time indicator, programmable one-shot, and many other applications. Static CMOS circuit design insures low power operation. The Intersil advanced CMOS process results in a significant reduction in power with performance equal to or greater than existing equivalent products.

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP31.8 x 13.2 x 0.00242.5
CLCC11.4 x 11.4 x 0.00281.3
PLCC11.4 x 11.4 x 0.00281.3
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pitch (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE codeCountry of AssemblyCountry of Wafer Fabrication
84065013AActiveAvailableOut of StockContactCLCC28#TubeNot Applicable11.4 x 11.4 x 0.001.3mmNoHot Solder Dip63-55 to +125°C34371
8406501JAActiveAvailableOut of StockContactCERDIP24#TubeNot Applicable31.8 x 13.2 x 0.002.5mmNoHot Solder Dip105-55 to +125°C34371
84065023AActiveAvailableIn StockContactCLCC28#TubeNot Applicable11.4 x 11.4 x 0.001.3mmNoHot Solder Dip37-55 to +125°C34371
CS82C54-10ZActiveAvailableIn StockRoHS:EN
PLCC1ku | $22.6128#Tube311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e38880 to +70°C34371PHILIPPINES, MALAYSIAUSA
CS82C54-10Z96ActiveN/AIn StockRoHS:EN
PLCC1ku | $22.6128#Reel311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e37500 to +70°C34371PHILIPPINES, MALAYSIAUSA
CS82C54ZActiveAvailableIn StockRoHS:EN
PLCC1ku | $17.8928#Tube311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e38880 to +70°C34371PHILIPPINES, MALAYSIAUSA
CS82C54Z96ActiveN/AIn StockRoHS:EN
PLCC1ku | $17.8928#Reel311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e37500 to +70°C34371PHILIPPINES, MALAYSIAUSA
ID82C54ActiveAvailableIn StockContactCERDIP1ku | $88.6724#TubeNot Applicable31.8 x 13.2 x 0.002.5mmNoHot Solder Dip165-40 to +85°C34371MALAYSIA, THAILANDUSA
IS82C54-10ZActiveAvailableIn StockRoHS:EN
PLCC1ku | $51.2628#Tube311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3740-40 to +85°C34371PHILIPPINES, MALAYSIAUSA
IS82C54-10Z96ActiveN/AIn StockRoHS:EN
PLCC1ku | $51.2628#Reel311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3750-40 to +85°C34371PHILIPPINES, MALAYSIAUSA
IS82C54ZActiveAvailableIn StockRoHS:EN
PLCC1ku | $4128#Tube311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3444-40 to +85°C34371PHILIPPINES, MALAYSIAUSA
IS82C54Z96ActiveN/AOut of StockRoHS:EN
PLCC1ku | $4128#Reel311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3750-40 to +85°C34371PHILIPPINES, MALAYSIAUSA
MD82C54/BActiveAvailableIn StockContactCERDIP24#TubeNot Applicable31.8 x 13.2 x 0.002.5mmNoHot Solder Dip105-55 to +125°C34371
CP82C54ObsoleteN/AOut of StockContactPDIP24#TubeNot Applicable31.8 x 14.0 x 4.062.5mmNoHot Solder Dip/Solder Plate Comm. PDIP ONLY4950 to +70°C34371
CP82C54-10ZObsoleteN/AIn StockRoHS:EN
PDIP1ku | $21.5124#TubeNot Applicable31.8 x 14.0 x 4.062.5mmYesPb-Free 100% Matte Tin Plate w/Anneal-e39900 to +70°C34371MALAYSIA, TAIWAN, PHILIPPINESUSA
CP82C54-12ZObsoleteN/AIn StockContactPDIP24#TubeNot Applicable31.8 x 14.0 x 4.062.5mmYesPb-Free 100% Matte Tin Plate w/Anneal-e36600 to +70°C34371
CP82C54ZObsoleteN/AIn StockRoHS:EN
PDIP1ku | $18.5424#TubeNot Applicable31.8 x 14.0 x 4.062.5mmYesPb-Free 100% Matte Tin Plate w/Anneal-e39900 to +70°C34371MALAYSIA, TAIWAN, PHILIPPINESUSA
CS82C54ObsoleteN/AIn StockContactPLCC28#Tube311.4 x 11.4 x 0.001.3mmNoSolder Plate4440 to +70°C34371
CS82C54-10ObsoleteN/AIn StockContactPLCC28#Tube311.4 x 11.4 x 0.001.3mmNoSolder Plate4440 to +70°C34371
CS82C54-12ZObsoleteN/AIn StockRoHS:EN
PLCC28#Tube311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e34440 to +70°C34371
CS82C54-12Z96ObsoleteN/AOut of StockRoHS:EN
PLCC28#Reel311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e37500 to +70°C34371
IP82C54ObsoleteN/AOut of StockContactPDIP24#TubeNot Applicable31.8 x 14.0 x 4.062.5mmNoHot Solder Dip/Solder Plate Comm. PDIP ONLY330-40 to +85°C34371
IP82C54-10ObsoleteN/AOut of StockContactPDIP24#TubeNot Applicable31.8 x 14.0 x 4.062.5mmNoHot Solder Dip/Solder Plate Comm. PDIP ONLY330-40 to +85°C34371
IP82C54-10ZObsoleteN/AIn StockRoHS:EN
PDIP1ku | $42.7324#TubeNot Applicable31.8 x 14.0 x 4.062.5mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3330-40 to +85°C34371MALAYSIA, TAIWAN, PHILIPPINESUSA
IP82C54ZObsoleteN/AOut of StockRoHS:EN
PDIP1ku | $37.8224#TubeNot Applicable31.8 x 14.0 x 4.062.5mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3330-40 to +85°C34371MALAYSIA, TAIWAN, PHILIPPINESUSA
IS82C54ObsoleteN/AOut of StockContactPLCC28#Tube311.4 x 11.4 x 0.001.3mmNoSolder Plate222-40 to +85°C34371
IS82C54-10ObsoleteN/AOut of StockContactPLCC28#Tube311.4 x 11.4 x 0.001.3mmNoSolder Plate185-40 to +85°C34371
IS82C54-1096ObsoleteN/AOut of StockContactPLCC28#Reel311.4 x 11.4 x 0.001.3mmNoSolder Plate750-40 to +85°C34371
IS82C5496ObsoleteN/AOut of StockContactPLCC28#Reel311.4 x 11.4 x 0.001.3mmNoSolder Plate750-40 to +85°C34371

Knowledge Base

  1. Do You Have Models For Your Hi-Rel Microprocessors and Peripherals?

    We do not have any models for these microprocessors and peripherals or for a similar part.

    Oct 13, 2025