| CAD Model: | View CAD Model |
| Pkg. Type: | PDIP |
| Pkg. Code: | EWM |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 31.8 x 14.0 x 4.06 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (CP82C54-10Z) | Download |
| Pkg. Type | PDIP |
| Lead Count (#) | 24 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pkg. Dimensions (mm) | 31.8 x 14.0 x 4.06 |
| Pitch (mm) | 2.5 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| MOQ | 990 |
| Temp. Range (°C) | 0 to +70°C |
| CAGE code | 34371 |
| Country of Assembly | MALAYSIA, TAIWAN, PHILIPPINES |
| Country of Wafer Fabrication | USA |
| Advanced Features | 8MHz to 12MHz Clock Input Frequency, Compatible with NMOS 8254 - Enhanced Version of NMOS 8253 |
| Die Sale Availability? | No |
| Flow | Harsh Environment & MIL-STD-883 |
| Length (mm) | 31.8 |
| PROTO Availability? | No |
| Price (USD) | $14.7224 |
| Qualification Level | QML Class Q (military) |
| Rating | MIL-STD-883 |
| Thickness (mm) | 4.06 |
| Width (mm) | 14 |
The Intersil 82C54 is a high performance CMOS Programmable Interval Timer manufactured using an advanced 2 micron CMOS process. The 82C54 has three independently programmable and functional 16-bit counters, each capable of handling clock input frequencies of up to 8MHz (82C54) or 10MHz (82C54-10) or 12MHz (82C54-12). The High-Speed and industry standard configuration of the 82C54 make it compatible with the Intersil 80C86, 80C88, and 80C286 CMOS microprocessors along with many other industry standard processors. Six programmable timer modes allow the 82C54 to be used as an event counter, elapsed time indicator, programmable one-shot, and many other applications. Static CMOS circuit design insures low power operation. The Intersil advanced CMOS process results in a significant reduction in power with performance equal to or greater than existing equivalent products.