Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Standard and A speeds
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ±0.3V, normal range
  • VCC = 2.7V to 3.6V, extended range
  • CMOS power levels (0.4µW typ. static)
  • Rail-to-rail output swing for increased noise margin
  • Available in 20-pin QSOP and TSSOP packages

Description

The 74FCT3245 octal high-speed, low-power transceiver is ideal for asynchronous communication between two buses. The direction control pin (DIR) controls the direction of data flow. The output enable pin (OE) overrides the direction control and disables both ports. The 74FCT3245 has series current limiting resistors that offer low ground bounce, minimal undershoot, and controlled output fall times reducing the need for external series terminating resistors. The 74FCT3245 operates at -40 °C to +85 °C.

Parameters

AttributesValue
FunctionTransceiver
Pkg. CodePGG20
Temp. Range (°C)-40 to 85°C
Bus Width (bits)8
Core Voltage (V)3.3
Speed GradeA

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.0200.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
74FCT3245APGGActiveAvailableIn StockTSSOP1ku | $0.8320#CYesTube1PHILIPPINES, TAIWANTAIWAN, USA
74FCT3245APGG8ActiveN/AIn StockTSSOP1ku | $0.8320#CYesReel1PHILIPPINES, TAIWANTAIWAN, USA
74FCT3245AQGObsoleteN/AOut of StockQSOP20#CYesTube1
74FCT3245AQG8ObsoleteN/AOut of StockQSOP20#CYesReel1
74FCT3245PGGObsoleteN/AOut of StockTSSOP20#CYesTube1
74FCT3245PGG8ObsoleteN/AOut of StockTSSOP20#CYesReel1
74FCT3245QGObsoleteN/AIn StockQSOP20#CYesTube1
74FCT3245QG8ObsoleteN/AOut of StockQSOP20#CYesReel1

Support Communities

  1. IDT74FCT164245 - (FAST CMOS 16-BITBIDIRECTIONAL 3.3V TO 5V TRANSLATOR) Can operate on VCC1 & VCC2 at +3.3V

    Dear team, I've planned to use the part IDT74FCT164245 - (FAST CMOS 16-BIT BIDIRECTIONAL 3.3V TO 5V TRANSLATOR) as a +3.3V (LVTTL) Voltage buffer or LVTTL driver instead of Voltage translator. However in datasheet its mentioned that VCC1 = 5V with tolerance of +/= 10 percentage, VCC2 = 3 ...

    Oct 8, 2022