Skip to main content
Renesas Electronics Corporation

PTSN0008DC-B (SO8-FL 8)

TitleInformation
Package Description
Descriptive text for this package.
8-SO8 4.9 x 5.75 x 1.00 mm 1.27mm Pitch
Package Status
Active
Package Type
SO8-FL
Package Code
The unique identifier of this package.
PTSN0008DC-B
Lead Count
8
Pb (Lead) Free
Yes
Length
4.9mm
Width
5.75mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.9 x 5.75 x 1.00
3D illustration featuring top and bottom views of SO8-FL IC chip package with 8 lead count.

Support