Features
- Wide pixel clock range support: 8 to 90MHz
- Extended operating temperature of -20 to +85C
- On chip PLL requires no external components
- Supports up to WXGA resolution
- Power down mode
- On chip PLL requires no external components
- Compatible with TIA/EIA-644 LVDS standards
- 64-pin TQFP package
Description
The V104 is a 10-bit LVDS receiver is designed to support video data transmission between display engines and video processing engines for television and projector applications. The V104 supports up to WXGA resolutions for plasma, Rear Projection, Front Projection, CRT and LCD applications.
Applied Filters: