Skip to main content

Features

  • Temperature Sensor + 256 Byte Serial EEPROM
  • 256 Byte Serial EEPROM for SPD
  • Single Supply: 2.3V to 3.6V
  • Accurate timeout support
    • Meets strict SMBus spec of 25ms (min), 35ms (max)
  • Timeout supported for Temp Sensor and EEPROM
  • Timeout supported in all Modes
    • Active mode for Temp sensor and EEPROM
    • EEPROM in standby or Temp sensor in shutdown
    • EEPROM in standby and Temp sensor in shutdown
  • Schmitt trigger and noise filtering on bus inputs
  • 2-wire Serial Interface: 10-400 kHz I2C™ / SMBus™

Description

Digital temperature sensor with accuracy up to ±0.5°C 

Applied Filters: