Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Temp Sensor with Integrated EEPROM for Memory

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:NRG8
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 3.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDFN
Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)2.0 x 3.0 x 0.9
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
FunctionDigital Temp Sensor + DDR3 SPD EEPROM
Length (mm)2
MOQ2500
Package Area (mm²)6
Pitch (mm)0.5
Reel Size (in)7
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)3

Description

Digital temperature sensor with accuracy up to ±0.5°C