Features
- 5 ohm A/B bi-directional switch
- Isolation Under Power-Off Conditions
- Over-voltage tolerant
- Latch-up performance exceeds 100mA
- VCC = 2.3V - 3.6V, normal range
- ESD >2000V per MIL-STD-883, Method 3015
- >200V using
- machine model (C = 200pF, R = 0)
- Available in 56 pin TSSOP package
Description
The 74CBTLV16211 operates as a single 24-bit bus switch or as a dual 12-bit bus switch, which provides high speed switching. This device has very low ON resistance, resulting in under 250ps propagation delay throughout the switch. The 74CBTLV16211 operates at -40C to +85C
Applied Filters: