Overview
Description
This is a smart power strip that can link multiple outlets together to reduce power consumption. It allows coordinated control of multiple devices, such as linking a master device (for example, a computer) with peripheral devices (such as monitors), so that their power states are controlled together.
The RL78/G10's timer function monitors the on/off state of the master outlet. When it detects that the device connected to the master outlet has been turned on, it automatically supplies power to the slave outlets, allowing connected devices to power up automatically in synchronization with the master device.
Features
- 応用分野;Factory, Office, Building, ヒューマンインタフェース, コネクティビティ, セキュリティ
- 主要な機能;12-bit A/D, LCDコントローラ, EtherCAT, Ethernet, USB, PLC, PWM, I2C, UART, SPI, CAN
- MCUs/MPUsファミリ、グループ;RL78、RL78/G10
- リリース日;2018.05
- ダウンロード;RL78/G10 Smart Power Strip Batch Download (ZIP)
- ステータス;特別出荷中
- 会社名;ルネサス
- お問合せ先;日本国内お問合せ
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.
The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.