Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Renesas offers a complete solution for powering radiation hardened FPGAs. Many space-grade FPGAs require a core voltage of 1.0V, which is supplied by the ISL70002SEH, an auxiliary voltage of 2.5V, which is supplied by the ISL70001SEH, and an I/O voltage of 3.3V, which is supplied by the ISL75051SRH.

The ISL70001SEH and ISL70002SEH are total dose and SEE hardened high efficiency, monolithic synchronous buck regulators with integrated MOSFETs. These single-chip power solutions operate over an input voltage range of 3V to 5.5V and provide a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage. The ISL70001SEH can provide up to 6A (TJ ≤ +145°C) of output current, while the ISL70002SEH can provide up to 12A (TJ ≤ +150°C) of output current.

The ISL75051SRH is a radiation hardened, low-voltage, high-current, single-output LDO specified for up to 3.0A of continuous output current. It can operate over an input voltage range of 2.2V to 6.0V and is capable of providing output voltages of 0.8V to 5V with an external resistor divider. Dropout voltages as low as 65mV can be realized with this device.

Features

  • Designed for SET immunity
  • Optimized to power multi-channel FPGA devices, like Xilinx’s Virtex-5 FPGA
  • Features the ISL70001SRH and ISL70002SRH, rad hard POL buck regulators, along with the ISL75051RH rad hard LDO
  • Core voltage of 1.0V is supplied by the ISL70002SRH
  • Auxiliary voltage of 2.5V is supplied by the ISL70001SRH
  • I/O voltage of 3.3V is supplied by the ISL75051RH

Applications

Type Title Date
PCB Design Files ZIP 432 KB
Manual - Development Tools PDF 1.32 MB
Application Note PDF 304 KB
AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages from improper use, and restricts unauthorized modifications. Products are categorized into Standard and High Quality grades with specific application scopes. Users must comply with laws, regulations, and safety measures, especially for high-risk applications. Contact information for Renesas Electronics sales offices worldwide is provided.
3 items