Overview
Description
The 4mA to 20mA current loop is the dominant standard for sensor systems in many industries, primarily because it is the simplest option to configure and connect. It also uses less wiring and connections than other signals, therefore reducing overall system cost. In addition, in large locations, it is better for traveling long distances, since current doesn't degrade like voltage does. Resistant to surrounding noise, this board design uses a standard 4mA to 20mA loop making it perfect to transmit data over large distances in industrial environments. For enhanced system protection, additional isolation can be added.
Features
- Simple and accurate readings on a 4mA to 20mA loop
- 7-segment LCD display for low power
- System can run off loop power or separate power
- Pmod™ for optional wireless connectivity
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| US110-420RECEVZ | Active | Out of Stock | Available |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.