Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The luminescence of LED lighting can be easily adjusted with an application on your smartphone. This can be achieved in this reference design by using the RL78/G1D Bluetooth® Low Energy (LE) microcontroller to connect to your smartphone.

Features

  • Main control board includes the RL78/G1D Bluetooth LE module
  • The Flash ROM size of RL78/G1D is 256KB; the RAM size is 20KB
  • Peripheral board includes the power supply circuit, an RGB LED, and RGB LED driver circuit
  • RGB LED driver circuit is achieved through 3 channel transistors with 4 sets of RGB LEDs connected in parallel to increase the brightness
  • Connects to a smartphone application

Applications

  • Building Automation
  • Lighting
Type Title Date
PCB Design Files
Log in to Download ZIP 297 KB
Manual - Hardware PDF 568 KB
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 709 KB
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.