Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The electronic blood pressure monitor has the advantages of low cost, miniaturization and automation. It is easy to operate and carry, and has gradually become an essential healthcare product for the family. With the development of smartphones and mobile internet technology, the smart blood pressure monitor can achieve wireless transmission of measurement data and record the value of blood pressure parameters.

Renesas' Smart Blood Pressure Monitor device can check systolic pressure, diastolic pressure and pulse rate data, and confirm the results and battery percentage with an LCD display and smartphone application. Simply press the button on the smart blood pressure monitor or application to start the measurement process automatically. With the RL78/L1A ultra-low power consumption LCD MCU, you can operate various sensors and sync your readings to your smartphone using the RL78/G1D MCU's BLE function. The built-in rich peripheral functions realize cost reduction of the set.

Features

  • Demo board includes the RL78/L1A, RL78/G1D module
  • Peripheral board includes an LCD, blood pressure measurement circuit and air pressure control circuit
  • Flash ROM size of the RL78/L1A is 96KB and the RAM size is 5.5KB
  • Smartphone app available to communicate with the Smart Blood Pressure Monitor via its built-in Bluetooth module
  • Uses four AAA batteries or DC 6V input as the power supply
  • The pressure sensor has a 12-bit digital output of I2C with high accuracy and good linearity
  • The LED control circuit consists of the negative-positive-negative (NPN) digital transistors and the current limitation resistors to indicate which parameter is displayed on the LCD
  • Uses the oscillometric method for blood pressure measurement
  • Starts automatic measurement process by pressing the "Start/Stop" key or the "Start Measurement" button of the smart blood pressure monitor app
  • Historical measurement records shown by pressing the "History" button on the smart blood pressure monitor app

Applications

Type Title Date
PCB Design Files
Log in to Download ZIP 631 KB
Manual - Hardware
Log in to Download PDF 2.98 MB
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 3.08 MB
1 item

Support Communities

  1. RL78 Quick Solutions

    ... RL78/G10 Window Alarm with Buzzer RL78/L12 PM2.5 Monitor with Portable Battery RL78/G10 Infrared Human Sensor RL78/L1A Smart Blood Pressure MonitorRL78/G11 Safety Light Curtain RL78/G11 High-End Gas Cooker RL78/L1A Smart Body Fat Scale RL78 ...

    Nov 27, 2018
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.