Skip to main content

Overview

Description

The μPD720211 is a USB 3.0 hub controller that complies with the Universal Serial Bus (USB) Specification Revision 3.0 and operates at up to 5Gbps. The device incorporates Renesas' market-proven design expertise in USB 3.0 interface technologies and market-proven USB 2.0 hub core. It is fully compatible with all prior versions of the USB spec and 100% compatible with Renesas' industry-standard USB 3.0 host controller. It comes in a small 56-pin QFN package and integrates several commonly required external components, making it ideally suited for applications with limited PCB space. In addition, the μPD720211 incorporates Renesas' low-power technologies and supports all mainstream battery charging specifications.

The μPD720211 USB 3.0 2-port hub reference design uses the µPD720211K8-701-BAL-A USB hub controller. The plug-and-play hub expands two USB 3.0 ports from a PC’s USB 3.x port. No driver is required for a common OS.

Features

  • uPD720211 USB 3.0 Hub Controller
    • Compliant with Universal Serial Bus 3.0 Specification Revision 1.0
      • Supports the following speed data rates: Low-speed (1.5Mbps), Full-speed (12Mbps), High-speed (480Mbps), SuperSpeed (5Gbps)
      • Supports USB 3.0 link power management (U0/U1/U2/U3)
      • Supports USB 2.0 link power management (LPM: L0/L1/L2/L3)
    • Supports two downstream ports
    • Supports all VBUS control options
      • Individual or global overcurrent detection
      • Individual or ganged power control
    • Supports USB 3.0/2.0 Compound (non-removable) devices by I/O pin configuration
    • Supports clock output (24/12MHz) for Compound (non-removal) devices on downstream ports
    • Supports Energy Star and EuP specifications for low-power PC peripheral systems
    • Single 3.3V power supply
      • On-chip switching regulator for 1.05V from 3.3V input
    • System clock: 24MHz crystal or oscillator
    • Supports USB Battery Charging Specification Revision 1.2 and other portable devices
    • Supports SPI ROM for optional firmware and parameter data
      • UUID supported with ROM Writing Tools
    • Small footprint
      • Small and low pin count package with simple pin assignment for PCB layout
      • Integration of many peripheral components
      • Direct routing of all USB signal traces to connector pins using one layer of the PCB
    • Self/Bus-powered modes can be set by pin strapping
    • Integrated termination resistors for USB
    • Provides SUSPEND status output

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?