Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The Mini Power Monitor is a power meter that allows a user to accurately measure the power consumption of electric appliances. The mini power monitor uses an RL78/L13 low-power consumption LCD MCU, a dedicated energy metering chip, a high-precision current and voltage sampling circuit, and an LCD to monitor a variety of electrical parameters in electric appliances.

The device can measure the total electric energy consumption, active power, voltage, current, total elapsed time, frequency, and CO2 emission values of the attached appliances, record this information via on-chip data flash, and display these parameters via the LCD. To prevent fires, an alarm will go off when the ambient temperature is higher than 60°C. The device can be used for home appliances such as LED lamps, air conditioners, refrigerators, microwave ovens, etc. It can also be used as a measuring instrument in teaching.

Features

  • Demo board includes the RL78/L13 MCU
  • Monitor a variety of electrical parameters, including active power, voltage, current, and frequency
  • Record the total electricity and time consumption
  • Calculate CO2 emissions
  • Detect power factor
  • Set the alarm threshold load
  • Display data on an LCD

Applications

Documentation

Design & Development

Sample Code

Lab on the Cloud

Product Options

Part NumberStatusStockSampleable
Mini-Power-MonitorActiveOut of StockN/A

Videos & Training

Support
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.