Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

This Infrared Human Sensor reference design detects human presence and absence using an infrared sensor, and turns on/off a high-brightness LED automatically. It can be applied to a wide range of applications, including office lights and automatic doors.

The infrared LED sending signal is controlled by Renesas' RL78/G10 MCU's timer array unit (TAU01), and the receiving signal is controlled by the timer array unit (TAU00) and external interrupt terminal (INTP0). When a person is detected, the high-brightness LED will light up. Once the person leaves the detection area after 10 seconds, the LED will go off and the system will enter an infrared receiving signal STOP mode. RL78/G10 offers the lowest current consumption in the industry and is ideal for human sensing.

The Infrared Human Sensor solution features the RL78/G10 10-pin LSSOP general-purpose microcontroller. The sensor is inexpensive and provides energy savings. It is ideal for temporary lighting in entrances, porches, stairs, and bathrooms. For example, when people approach, the bulb lights up; when they leave, the bulb goes out automatically.

Start Evaluation with MCU Simulator Online

Features

  • The demo board includes the RL78/G10 MCU.
  • The infrared detection function consists of an infrared signal-emitting circuit and an infrared-receiving detection circuit.
  • In infrared detection status, the system executes both the infrared signal-emitting task and the infrared-receiving detection task simultaneously.
  • If a human body is detected, the LED lights up for 10 seconds. While the LED is on, infrared detection is paused.
  • After 10 seconds, the LED turns off. The system resumes detection based on an interval controlled by a watchdog timer interrupt.
  • The system uses a 40kHz infrared carrier wave signal to reduce interference.
  • When the system is idle, it enters infrared detection status every 400ms.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Videos & Training

Support
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.