Skip to main content
Renesas Electronics Corporation

Overview

Description

Renesas has developed a reference design/solution that can be used by our customers as a starting point for wearable galvanic skin response products and handheld body composition meter systems. This battery-powered device takes DC conductance measurements in GSR mode and high-precision AC impedance measurements in BCM mode, while consuming minimal power.

The resolution and the speed of the analog-to-digital converters are critical for the accuracy of GSR-BCM measurements, along with skin temperature compensation. Given that these measurements are mostly used in portable or wearable products, they offer energy efficiency and wireless connectivity. The GSR-BCM solution leverages the Renesas Synergy™ S1JA MCU for its high-performance analog and low-power capabilities. It also highlights the RL78/G1D for Bluetooth connectivity and the ISL9203A for Li-ion battery charging.

Features

  • Small form factor
  • Fuel gauge
  • USB charging
  • Bluetooth® Low Energy (LE)
  • Temperature sensor
  • DC conductance measurements in GSR mode
  • High-precision AC impedance measurements in BCM mode
  • Power switch and LED

Applications

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.