Overview
The solution demonstrates a CMOS image sensor (CIS) board with phase-detection autofocus (PDAF) and a high-performance image signal processing (ISP) board along with autofocus zoom lens software. Using this reference design, users can evaluate the autofocus functionality of the CN251-RAA462113EVZ Surveillance Camera Module.
The reference design enables 4K resolution, excellent color imaging, and better recognition accuracy of objects, including small objects in low-light conditions. Its impressive high-speed autofocus operation can also be realized with low-priced lenses. Built around Renesas’ high-performance RAA462113FYL CMOS image sensor and Novatek’s dual-core system-on-chip (SoC) image signal processor, the surveillance camera reference design uses several other Renesas ICs that address its signal chain electrical functions. The CIS board includes the RAA462113FYL, DC/DC buck converters, LDOs, motor driver, and lens. The ISP board features the SoC and associated signal chain components.
Features
- Fast autofocus and excellent low-light performance
- 4K resolution with Renesas cutting-edge CMOS sensor
- Zooming option available in the UI for evaluating autofocus functionality
- Evaluate camera module performance under low light conditions
- Lighting condition settings available to test the camera module under different lighting conditions
- High-performance Renesas power system
- Full reference includes system block, schematic, and PCB design file
Products in the Design

| ISL3170E | ±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers |
| ISL80030 | 3A Synchronous Buck Converter in 2x2 DFN Package |
| ISL8022 | Dual 2A/1.7A Low Quiescent Current 2.25MHz High Efficiency Synchronous Buck Regulator |
| ISL80505 | High Performance 500mA LDO |
| ISL85009 | 9A, 3.8V to 18V Input, Synchronous Buck Regulator |
| ISL9005A | LDO with Low ISUPPLY, High PSRR |
| ISL9307 | 3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs |