Skip to main content
Renesas Electronics Corporation

Overview

The ZSSC4132 evaluation kit provides the hardware required for the configuration, calibration, and evaluation of the ZSSC4132 sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSSC4132 IC mounted on the ZSSC4132 evaluation board through the SSC communication board via a USB connection. The evaluation board can be connected either to a user's sensor or to the SSC sensor replacement board (SRB). The SRB serves as a substitute for an actual sensor and can be used for initial calibration or dry-run calibration.

The evaluation kit software is available online as a free download.

Kit Contents

  • ZSSC4132 evaluation board (ZSSC4132EVB)
  • SSC communication board (SSCCOMMBOARDV4P1C)
  • SSC sensor replacement board (SSCSRBV3)
  • ZSSC4132 QFN24 sample board
  • ZSSC4132 samples, 24-pin VFQFPN package (4mm × 4mm) (5 pcs.)
  • USB cable

Features

  • USB 2.0 plug-and-play connectivity between a PC and the evaluation kit
  • Enables configuration, calibration, and performance evaluation of the ZSSC4132 SSC
  • Powered from a USB port or an external power supply (8V to 16V)
  • Onboard 12VDC and 5VDC power supplies
  • Supports LIN (v1.3 and v2.x) and I²C communication interfaces
  • Sensor replacement board (SRB) for quick and easy device evaluation

Products in the Design

Sample & Buy

SSC Communication Board

ZSSC4132KIT
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
SSC Communication Board

SSC-CB Active
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.

Videos & Training

Support

Support Communities

  1. sscsrbv3 schematic for SCCS3281 Eval board

    I'm looking for the sscsrbv3 schematic for the SCCS3281 eval board

    Jul 31, 2025