Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSPM8735-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1035C digital PWM controller IC and the Murata OKLP-X/35-W12-C Power Block to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8735-KIT Evaluation Kit hardware functions with the Pink Power Designer™ graphical user interface (GUI), which is used for monitoring the internal measurements and fault conditions of the ZSPM1035C. The GUI is available for download.

The PMBus™ Communication Interface (CI) provides the interface between the ZSPM8735-KIT Evaluation Kit and the user's computer.

Features

  • ZSPM8735 Evaluation Board with one ZSPM1035C sample mounted and 1 Murata OKLP-X/35-W12-C Power Block
  • PMBus™ Communication Interface
  • USB Cable

Applications

Type Title Date
Manual - Development Tools PDF 1.63 MB
Manual - Development Tools
Log in to Download PDF 828 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 13.29 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleable
ZSPM8735KITV1P0ObsoleteOut of StockN/A