Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSPM8000-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1000 digital PWM controller IC and the ZSPM9000 DrMOS power output stage to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8000-KIT Evaluation Kit hardware functions with the Pink Power Designer™ Graphical User Interface (GUI), which is used for communication and programming of the ZSPM1000. The GUI requires the MATLAB® runtime environment. The GUI software and runtime environment are available for download.

The kit includes the PMBus™ Communication Interface, which provides the interface between the ZSPM8000 Evaluation Kit and the user's computer.

Features

  • ZSPM8000 Evaluation Board with one ZSPM1000 sample and one ZSPM9000 sample mounted
  • PMBus™ Communication Interface
  • USB Cable

Applications

Type Title Date
Manual - Development Tools
Log in to Download PDF 1.16 MB
Application Note
Log in to Download PDF 262 KB
Manual - Development Tools
Log in to Download PDF 1.33 MB
Schematic
Log in to Download PDF 100 KB
Guide PDF 1.44 MB
5 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 167.36 MB
Software & Tools - Other
Log in to Download ZIP 17.03 MB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleable
ZSPM8000KITV1P0ObsoleteOut of StockN/A