Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSPM4022-09-KIT Evaluation Kit is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4022-09 synchronous DC/DC buck regulator IC, which operates with an input voltage of 4.5V to 19V and a regulated output current of 9A. The board contains various jumpers and test points to facilitate evaluation of all basic functions of the IC.

Features

  • ZSPM4022-09 Evaluation Board with one ZSPM4022AA1W09 sample mounted

Applications

Type Title Date
Manual - Development Tools PDF 714 KB
Manual - Development Tools PDF 961 KB
2 items
Part NumberStatusStockSampleable
ZSPM402209KITV3P0ObsoleteOut of StockN/A