Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZOPT2201KIT Evaluation Kit provides the hardware needed for configuration and evaluation of the ZOPT2201 Sensor. The user's PC can communicate with the ZOPT2201 mounted on the ZOPT2201 Sensor Board LGA6 via the ZOPT Controller Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.

Features

  • ZOPT Controller Board
  • ZOPT2201 Sensor Board LGA6 with a ZOPT2201 sample mounted
  • Type A to Type B Mini USB Cable

Applications

Type Title Date
Manual - Development Tools
Log in to Download PDF 1.80 MB
1 item

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 7.28 MB
1 item
Part NumberStatusStockSampleable
ZOPT2201KITV1P0ObsoleteOut of StockN/A