Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The ZMOD4410-EVK simplifies the evaluation of the ZMOD4410 Indoor Air Quality (IAQ) sensor. This sensor module is supported with the firmware to operate the sensor in multiple modes: IAQ 2nd Gen, Ultra-Low Power mode, and PBAQ1. Depending on the selected mode, the output can be displayed as a raw signal (resistance), a standardized IAQ rating, an absolute TVOC and estimated CO2 concentration, or a relative signal change. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.

The ZMOD4410-EVK consists of the following:

  • ZMOD4410 and HS4001 Sensor Daughterboard
  • Environmental Sensor Communication (ESCom) Board
  • USB Cable
  • Quick Start Guide

Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.

1. PBAQ (Public Building Air Quality) is a term coined by Renesas and indicates a public building air quality standard, such as WELL or RESET.

Features

  • Accelerates configuration and evaluation of Renesas environmental sensors
  • Supports all operational modes for each sensor, including ultra-low power and AI technology
  • Provides sensor-dependent algorithmic outputs, referencing international standards where applicable
  • Operates with Renesas-provided software, offering either executable graphical user interface (GUI) or programming examples
  • Allows for easy connection of Pmod™ boards for various environmental sensor derivatives and seamless integration with other sensor products via the I2C interface
  • Provides background information on air quality sensing and guidance on using sensor firmware
  • Additional pins available for measuring power consumption and supply voltage

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Related Boards & Kits

Product Options

Applied Filters:

News & Blog Posts

Support

Support Communities

  1. ZMOD4410 power consumption measurement

    How to measure the power consumption of ZMOD4410 sensor, I read in the ZMOD4410 Evaluation Kit User Manual that K1 is used for power consumption measurement, but I am not sure about the specific steps, whether it is to jump the jumper cap to the jres position, and then use ...

    Aug 18, 2022
  2. two zmod4410 in same ESP32S3

    I have evaluated zmod4410 with ESP32S3. Now I want to use two these sensors in same ESP for redundancy and comparison. I tried to set two different i2c buses but code is too complex for my skills. What should i do to adapt two zmods physically and in arduino code ...

    Oct 18, 2025
  3. ZMOD4410 Cortex-M4F

    Hello, We would like to use ZMOD4410 with a Cortex-M4F based MCU (CC2642). Are those compatible ? Which firmware should we be using ? Thank you. Regards, Victor

    Jul 27, 2022
View All Results from Support Communities (11)