Overview
The ZMID5203MROT is an inductive rotary position sensor module including sensor PCB, target and target holder.
NOTE: This module is pre-programmed and characterized. For changing programming options, such as motion range or diagnostic settings, the ZMID communication board (ZMID-COMBOARD) is required.
Features
- Contactless
- High-resolution angle position measurement
- Digital SENT output
- Strayfield-immune
Sample & Buy
Rotary on-axis with 360-degree range
ZMID5203MROT36001 Obsolete
| Description: | Rotary on-axis with 360-degree range |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.