Skip to main content
Renesas Electronics Corporation

Overview

The ZMID5201MLIN is an inductive linear position sensor module including sensor PCB, target and target holder.

NOTE: This module is pre-programmed and characterized. For changing programming options, such as motion range or diagnostic settings, the ZMID communication board (ZMID-COMBOARD) is required.

Features

  • Contactless
  • High-resolution linear position measurement
  • Analog voltage output
  • Strayfield-immune

Products in the Design

Sample & Buy

ZMID520x - Linear Evaluation Board (front)

Absolute linear with 12mm range

ZMID5201MLIN01201 Obsolete
Description:Absolute linear with 12mm range