Skip to main content
Renesas Electronics Corporation

Overview

The ZLED7010 Demo Kit demonstrates the functionality of IDT's ZLED7010 LED Driver. This demo board includes an on-board LED, a decorative cool body, and a diffuser for eye protection. It operates with a 12 VAC or VDC supply with a 300mA or 600mA LED current. Jumpers allow configuration of the application circuit. An on-board trimmer enables dimming. The board's driver circuit is intrinsically safe against an open LED circuit. The board can be cascaded via a two pin connector for the ADJi pin of the follower driver board.

Features

  • ZLED7010-D1 Demo Board

Products in the Design

Sample & Buy

ZLED7010KIT - Demo Kit

ZLED7010KITD1

Obsolete