概要
説明
The ZLED7010 Demo Kit demonstrates the functionality of IDT's ZLED7010 LED Driver. This demo board includes an on-board LED, a decorative cool body, and a diffuser for eye protection. It operates with a 12 VAC or VDC supply with a 300mA or 600mA LED current. Jumpers allow configuration of the application circuit. An on-board trimmer enables dimming. The board's driver circuit is intrinsically safe against an open LED circuit. The board can be cascaded via a two pin connector for the ADJi pin of the follower driver board.
特長
- ZLED7010-D1 Demo Board
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| ZLED7010KITD1 | Obsolete | Out of Stock | N/A |