Overview
The ZLED7001 Evaluation Kit demonstrates the functionality of IDT's ZLED7001 LED Driver IC via the multi-featured, configurable ZLED7001-E1 Evaluation Board and the ZLED-PCB1 test board with one 3W white HP-LED mounted. The Evaluation Board enables up to 24VAC / 40VDC operation. Additional ZLED-PCB1 test boards can be ordered separately.
Features
- ZLED7001-E1 Evaluation Board
- ZLED-PCB1
Sample & Buy
ZLED7001KITE1
ObsoleteSupport
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.