概要
説明
The ZLED7001 Evaluation Kit demonstrates the functionality of IDT's ZLED7001 LED Driver IC via the multi-featured, configurable ZLED7001-E1 Evaluation Board and the ZLED-PCB1 test board with one 3W white HP-LED mounted. The Evaluation Board enables up to 24VAC / 40VDC operation. Additional ZLED-PCB1 test boards can be ordered separately.
特長
- ZLED7001-E1 Evaluation Board
- ZLED-PCB1
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| ZLED7001KITE1 | Obsolete | Out of Stock | N/A |