Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZL8800 is a digital power conversion and management IC that combines an efficient step-down DC/DC converter with key power and thermal management functions in a single package. The ZL8800 incorporates compensation-free ChargeMode control to achieve single-cycle transient response.

The ZL8800-2CH-DEMO1Z demonstration board is a 6-layer board used to demonstrate two independent 30A synchronous buck converters. Sequencing, tracking, margining, plus other features can be evaluated using this board.

The ZL8800-2PH-DEMO1Z dual phase DC/DC digital controller demo board is also available.

Features

  • Two independent 30A synchronous buck converters with compensation-free ChargeMode control
  • Designed to be easy to use and modify. Optimized for a small circuit footprint and dynamic response
  • Configurable through PMBus
  • VIN range of 6.5V to 14V, VOUT adjustable from 0.54V to 5.5V
  • Enable switches and power-good indicators

Applications

Type Title Date
Manual - Development Tools PDF 1.22 MB
PCB Design Files ZIP 2.23 MB
Guide PDF 4.68 MB
Guide PDF 714 KB
Datasheet PDF 3.54 MB
Guide PDF 393 KB
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
PowerNavigator Software
Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
Monitor Debugger/RAM Monitor Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 120.25 MB
1 item
Part NumberStatusStockSampleablePb (Lead) Free
ZL8800-2CH-DEMO1ZObsoleteOut of StockN/AYes