Skip to main content
Renesas Electronics Corporation

Overview

The ZL8800 is a digital power conversion and management IC that combines an efficient step-down DC/DC converter with key power and thermal management functions in a single package. The ZL8800 incorporates compensation-free ChargeMode control to achieve single-cycle transient response.

The ZL8800-2CH-DEMO1Z demonstration board is a 6-layer board used to demonstrate two independent 30A synchronous buck converters. Sequencing, tracking, margining, plus other features can be evaluated using this board.

The ZL8800-2PH-DEMO1Z dual phase DC/DC digital controller demo board is also available.

Features

  • Two independent 30A synchronous buck converters with compensation-free ChargeMode control
  • Designed to be easy to use and modify. Optimized for a small circuit footprint and dynamic response
  • Configurable through PMBus
  • VIN range of 6.5V to 14V, VOUT adjustable from 0.54V to 5.5V
  • Enable switches and power-good indicators

Products in the Design

Sample & Buy

ZL8800-2CH-DEMO1Z DC/DC Digital Controller Demo Board

ZL8800-2CH-DEMO1Z

Obsolete